2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

V6FQ3DAZ0

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
adjustable
ADJUSTABLE
max resistance
MAX_RESISTANCE
min resistance
MIN_RESISTANCE
not inductive
NOT_INDUCTIVE
protection degree (ip)
PROTECTION_DEGREE__IP_
rated continuos power (w)
RATED_CONTINUOS_POWER__W_
rated insulation voltage (v) (clarification on voltage definitions.pdf)
RATED_INSULATION_VOLTAGE__V___CLARIFICATION_ON_VOLTAGE_DEFINITIONS_PDF_
thermal switch
THERMAL_SWITCH
tolerance (%)
TOLERANCE____
ul
UL
weight
WEIGHT
name
NAME
1
V6FQ3DAZ0
yes
24000
1.6
si
IP00
36
1000
yes
+15%
yes
0.024
V6FQ3DAZ0
Tampilkan tampilan terkompresi (1 produk)
Order numberV6FQ3DAZ0
Perubahan terakhir04.10.2024 05:11:24
Unit
Kata kunci

Klasifikasi

CNS

CNSERPBASE Object Properties